See datasheet for actual packaging/pinout drawings

Package | PIN:

J | 14

Temp:

M (-55 to 125)

ECO Plan:

TBD

TI Store Price:

Qty.Price
1 - 9 $ 10.57
10 - 24 $ 9.51
25 - 99 $ 8.88
100 - 249 $ 7.96
250 - 499 $ 7.43
500 - 749 $ 6.47
750 - 999 $ 5.60
1000 - 9999 $ 5.48
  View datasheet for LM139J/PB View product folder for LM139J/PB

Adjust your quantity during checkout

LM139J/PB-Low Power Low Offset Voltage Quad Comparator

The LMx39-N series consists of four independent precision voltage comparators with an offset voltage specification as low as 2 mV maximum for all four comparators. These comparators were designed specifically to operate from a single power supply over a wide range of voltages. Operation from split power supplies is also possible and the low power supply current drain is independent of the magnitude of the power supply voltage. These comparators also have a unique characteristic in that the input common-mode voltage range includes ground, even though they are operated from a single power supply voltage.

The LMx39-N series was designed to directly interface with TTL and CMOS. When operated from both plus and minus power supplies, the devices directly interface with MOS logic – where the low power drain of the LM339 is a distinct advantage over standard comparators.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00