LM1771EVAL

Low-Voltage Synchronous Buck Controller with Precision Enable and No External Compensation

Pricing

Qty Price
+

Features for the LM1771EVAL

  • Input voltage range of 2.8V to 5.5V
  • 0.8V reference voltage
  • Precision enable
  • No compensation required
  • Constant frequency across input range
  • Low quiescent current of 400 mA
  • Internal soft-start
  • Short circuit protection
  • Tiny LLP-6 package and MSOP-8 package

Applications

  • Simple to design, High-Efficiency Step-Down Switching Regulators
  • FPGAs, DSPs, and ASIC Power Supplies
  • Set-top Boxes
  • Cable Modems
  • Printers
  • Digital Video Recorders
  • Servers
  • Graphic Cards

 

Description for the LM1771EVAL

LM1771 Low-Voltage Synchronous Buck Controller with Precision Enable and No External Compensation

Pricing

Qty Price
+