See datasheet for actual packaging/pinout drawings

Package | PIN:

NPA | 14

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.53
10 - 24 $ 1.36
25 - 99 $ 1.26
100 - 249 $ 1.08
250 - 499 $ 1.00
500 - 749 $ 0.81
750 - 999 $ 0.65
1000 - 9999 $ 0.58
  View datasheet for LM1877MX-9/NOPB View product folder for LM1877MX-9/NOPB

Adjust your quantity during checkout

LM1877MX-9/NOPB-Dual Audio Power Amplifier

The LM1877 is a monolithic dual power amplifier designed to deliver 2W/channel continuous into 8Ω loads. The LM1877 is designed to operate with a low number of external components, and still provide flexibility for use in stereo phonographs, tape recorders and AM-FM stereo receivers. Each power amplifier is biased from a common internal regulator to provide high power supply rejection, and output Q point centering. The LM1877 is internally compensated for all gains greater than 10.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00