See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

LM1881MX/NOPB


Video Sync Separator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.04
10 - 24 $ 2.73
25 - 99 $ 2.57
100 - 249 $ 2.24
250 - 499 $ 2.09
500 - 749 $ 1.80
750 - 999 $ 1.54
1000 - 9999 $ 1.30

Adjust your quantity during checkout

Texas Instruments LM1881MX/NOPB

The LM1881 Video sync separator extracts timing information including composite and vertical sync, burst or back porch timing, and odd and even field information from standard negative going sync NTSC, PAL(1) and SECAM video signals with amplitude from 0.5-V to 2-V p-p. The integrated circuit is also capable of providing sync separation for non-standard, faster horizontal rate video signals. The vertical output is produced on the rising edge of the first serration in the vertical sync period. A default vertical output is produced after a time delay if the rising edge mentioned above does not occur within the externally set delay period, such as might be the case for a non-standard video signal.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00