See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 20

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

LM1973M/NOPB


Micro-Pot 3-Channel 76 dB Audio Attenuator with Mute

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.10
10 - 24 $ 5.49
25 - 99 $ 5.00
100 - 249 $ 4.51
250 - 499 $ 4.10
500 - 749 $ 3.61
750 - 999 $ 3.19
1000 - 9999 $ 2.87

Adjust your quantity during checkout

Texas Instruments LM1973M/NOPB

The LM1973 is a digitally controlled 3-channel 76dB audio attenuator fabricated on a CMOS process. Each channel has attenuation steps of 0.5dB from 0dB–15.5dB, 1.0dB steps from 16dB–47dB, and 2.0dB steps from 48dB– 76dB, with a mute function attenuating 104dB. Its logarithmic attenuation curve can be customized through software to fit the desired application.

The performance of a μPot is demonstrated through its excellent Signal-to-Noise Ratio, extremely low (THD+N), and high channel separation. Each μPot contains a mute function that disconnects the input signal from the output, providing a minimum attenuation of 96dB. Transitions between any attenuation settings are pop free.

The LM1973's 3-wire serial digital interface is TTL and CMOS compatible; receiving data that selects a channel and the desired attenuation level. The Data-Out pin of the LM1973 allows multiple μPots to be daisy-chained together, reducing the number of enable and data lines to be routed for a given application.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00