See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

LM20123EVAL-3A, 1.5MHz PowerWise® Synchronous Buck Regulator Evaluation Module

The LM20123 is a full featured buck switching regulator capable of driving up to 3A of load current. The nominal 1.5 MHz switching frequency of the LM20123 reduces the size of the power stage components while still allowing for highly efficient operation. The LM20123 is capable of converting an input voltage between 2.95V and 5.5V down to an output voltage as low as 0.8V. Fault protection features include cycle-by-cycle current limit, output power good, and output over-voltage protection. The dual function soft-start/tracking pin can be used to control the startup response of the LM20123, and the precision enable pin can be used to easily sequence the LM20123 in applications with sequencing requirements. The LM20123 is available in an eTSSOP-16 package with an exposed pad for enhanced thermal performance.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00