See datasheet for actual packaging/pinout drawings


Package | PIN:

PWP | 16


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


2.95-5.5V, 5A, Current Mode Synchronous Buck Regulator with Optional Automotive Grade

TI Store Price:

1 - 9 $ 4.34
10 - 24 $ 3.90
25 - 99 $ 3.67
100 - 249 $ 3.19
250 - 499 $ 2.98
500 - 749 $ 2.57
750 - 999 $ 2.19
1000 - 9999 $ 1.86

Adjust your quantity during checkout

Texas Instruments LM20125MH/NOPB

The LM20125 is a full featured 500 kHz synchronous buck regulator capable of delivering up to 5A of continuous output current. The current mode control loop can be compensated to be stable with virtually any type of output capacitor. For most cases, compensating the device only requires two external components, providing maximum flexibility and ease of use. The device is optimized to work over the input voltage range of 2.95V to 5.5V making it suited for a wide variety of low voltage systems.

The device features internal over voltage protection (OVP) and over current protection (OCP) circuits for increased system reliability. A precision enable pin and integrated UVLO allows the turn-on of the device to be tightly controlled and sequenced. Start-up inrush currents are limited by both an internally fixed and externally adjustable Soft-Start circuit. Fault detection and supply sequencing is possible with the integrated power good circuit.

The LM20125 is designed to work well in multi-rail power supply architectures. The output voltage of the device can be configured to track a higher voltage rail using the SS/TRK pin. If the output of the LM20125 is pre-biased at startup it will not sink current to pull the output low until the internal soft-start ramp exceeds the voltage at the feedback pin.

The LM20125 is offered in a 16-pin HTSSOP package with an exposed pad that can be soldered to the PCB, eliminating the need for bulky heatsinks.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00