See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

LM20343EVAL/NOPB-Evaluation Board for the LM20343

This evaluation board provides a solution to examine the full featured LM20343 buck switching regulator that is capable of driving up to 3A of load current. The device features a frequency adjust pin that allows the switching frequency to be adjusted from 250 kHz to 1.0 MHz. This board is capable of down converting from an input voltage between 4.5V and 36V. The LM20343 evaluation board has been optimized to work from 4.5V to 25V achieving a balance between overall solution size and the efficiency of the regulator. The power stage and compensation components of the LM20343 evaluation board have been optimized for an input voltage of 12V, but for testing purposes, the input can be varied across the entire operating range. The output voltage of the evaluation board is nominally 3.3V, but this voltage can be easily changed by replacing one of the feedback resistors (R5 or R6).

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00