See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YZR | 4

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LM20SITL/NOPB


±1.5°C Analog Output Temperature Sensor

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.34
10 - 24 $ 1.15
25 - 99 $ 1.11
100 - 249 $ 0.85
250 - 499 $ 0.84
500 - 749 $ 0.71
750 - 999 $ 0.57
1000 - 9999 $ 0.46

Adjust your quantity during checkout

Texas Instruments LM20SITL/NOPB

The LM20 is a precision analog output CMOS integrated-circuit temperature sensor that operates over −55°C to 130°C. The power supply operating range is 2.4 V to 5.5 V. The transfer function of LM20 is predominately linear, yet has a slight predictable parabolic curvature. The accuracy of the LM20 when specified to a parabolic transfer function is ±1.5°C at an ambient temperature of 30°C. The temperature error increases linearly and reaches a maximum of ±2.5°C at the temperature range extremes. The temperature range is affected by the power supply voltage. At a power supply voltage of 2.7 V to 5.5 V, the temperature range extremes are 130°C and −55°C. Decreasing the power supply voltage to 2.4 V changes the negative extreme to −30°C, while the positive extreme remains at 130°C.

The LM20 quiescent current is less than 10 μA. Therefore, self-heating is less than 0.02°C in still air. Shutdown capability for the LM20 is intrinsic because its inherent low power consumption allows it to be powered directly from the output of many logic gates or does not necessitate shutdown.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00