See datasheet for actual packaging/pinout drawings


LM21305 Evaluation Board

TI Store Price:

Unit price: $79.00

Adjust your quantity during checkout

Texas Instruments LM21305EVM/NOPB

The LM21305 is a full-featured adjustable frequency synchronous buck point-of-load regulator capable of delivering up to 5A of continuous output current. The device is optimized to work over an input voltage range of 3V to 18V and an output voltage range of 0.6V to 5V, making it suitable for wide variety of applications.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00