The LM22674 switching regulator provides all of the functions necessary to implement an
efficient high voltage step-down (buck) regulator using a minimum of external components. This easy
to use regulator incorporates a 42 V N-channel MOSFET switch capable of providing up to 500 mA of
load current. Excellent line and load regulation along with high efficiency (> 90%) are
featured. Voltage mode control offers short minimum on-time, allowing the widest ratio between
input and output voltages. Internal loop compensation means that the user is free from the tedious
task of calculating the loop compensation components. Fixed 5 V output and adjustable output
voltage options are available. A switching frequency of 500 kHz allows for small external
components and good transient response. A precision enable input allows simplification of regulator
control and system power sequencing. In shutdown mode the regulator draws only 25 µA (typ). Built
in soft-start (500 µs, typ) saves external components. The LM22674 also has built in thermal
shutdown, and current limiting to protect against accidental overloads.
The LM22674 device is a member of Texas Instruments
SIMPLE SWITCHER® family. The SIMPLE
SWITCHER® concept provides for an easy to use complete design using a
minimum number of external components and the TI WEBENCH® design tool. TIs WEBENCH® tool
includes features such as external component calculation, electrical simulation, thermal
simulation, and Build-It boards for easy design-in.
View datasheet View product folder