See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NDR | 7

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LM22676TJE-ADJ/NOPB


SIMPLE SWITCHER® 4.5V to 42V, 3A Step-Down Regulator with Precision Enable

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.99
10 - 24 $ 3.59
25 - 99 $ 3.35
100 - 249 $ 3.01
250 - 499 $ 2.81
500 - 749 $ 2.44
750 - 999 $ 2.11
1000 - 9999 $ 2.07

Adjust your quantity during checkout

Texas Instruments LM22676TJE-ADJ/NOPB

The LM22676 switching regulator provides all of the functions necessary to implement an efficient high voltage step-down (buck) regulator using a minimum of external components. This easy to use regulator incorporates a 42 V N-channel MOSFET switch capable of providing up to 3 A of load current. Excellent line and load regulation along with high efficiency (> 90%) are featured. Voltage mode control offers short minimum on-time, allowing the widest ratio between input and output voltages. Internal loop compensation means that the user is free from the tedious task of calculating the loop compensation components. Fixed 5 V output and adjustable output voltage options are available. A switching frequency of 500 kHz allows for small external components and good transient response. A precision enable input allows simplification of regulator control and system power sequencing. In shutdown mode the regulator draws only 25 µA (typ). Built in soft-start (500 µs, typ) saves external components. The LM22676 also has built in thermal shutdown, and current limiting to protect against accidental overloads.

The LM22676 is a member of Texas Instruments’ SIMPLE SWITCHER® family. The SIMPLE SWITCHER® concept provides for an easy to use complete design using a minimum number of external components and the TI WEBENCH® design tool. TI's WEBENCH® tool includes features such as external component calculation, electrical simulation, thermal simulation, and Build-It boards for easy design-in.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00