See datasheet for actual packaging/pinout drawings


Package | PIN:

NDR | 7


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


5A SIMPLE SWITCHER, Step-Down Voltage Regulator with Precision Enable

TI Store Price:

1 - 9 $ 6.60
10 - 24 $ 5.96
25 - 99 $ 5.47
100 - 249 $ 4.91
250 - 499 $ 4.53
500 - 749 $ 3.99
750 - 999 $ 3.53
1000 - 9999 $ 3.06

Adjust your quantity during checkout

Texas Instruments LM22678QTJE-ADJ/NOPB

The LM22678 switching regulator provides all of the functions necessary to implement an efficient high-voltage step-down (buck) regulator using a minimum of external components. This easy-to-use regulator incorporates a 42-V N-channel MOSFET switch that can provide up to 5 A of load current. Excellent line and load regulation along with high efficiency (> 90%) are featured. Voltage mode control offers short minimum on-time, allowing the widest ratio between input and output voltages. Internal loop compensation means that the user is free from the tedious task of calculating the loop compensation components. Fixed 5-V output and adjustable output voltage options are available. A switching frequency of 500 kHz allows for small external components and good transient response. A precision enable input allows simplification of regulator control and system power sequencing. In shutdown mode the regulator draws only 25 µA (typical). Built-in soft-start (500 µs, typical) saves external components. The LM22678 device also has built-in thermal shutdown, and current limiting to protect against accidental overloads.

The LM22678 device is a member of Texas Instruments’ SIMPLE SWITCHER® family. The SIMPLE SWITCHER concept provides for an easy-to-use complete design using a minimum number of external components and the TI WEBENCH design tool. TI's WEBENCH tool includes features such as external component calculation, electrical simulation, thermal simulation, and Build-It boards for easy design-in.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00