See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NDR | 7

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LM22679TJE-5.0/NOPB


5A SIMPLE SWITCHER, Step-Down Voltage Regulator with Adjustable Soft-Start & Current Limit

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.32
10 - 24 $ 4.79
25 - 99 $ 4.47
100 - 249 $ 4.01
250 - 499 $ 3.74
500 - 749 $ 3.26
750 - 999 $ 2.82
1000 - 9999 $ 2.76

Adjust your quantity during checkout

Texas Instruments LM22679TJE-5.0/NOPB

The LM22679 switching regulator provides all of the functions necessary to implement an efficient high-voltage step-down (buck) regulator using a minimum of external components. This easy-to-use regulator incorporates a 42-V N-channel MOSFET switch that can provide up to 5 A of load current. Excellent line and load regulation along with high efficiency (> 90%) are featured. Voltage mode control offers short minimum on-time, allowing the widest ratio between input and output voltages. Internal loop compensation means that the user is free from the tedious task of calculating the loop compensation components. Fixed 5-V output and adjustable output voltage options are available. A switching frequency of 500 kHz allows for small external components and good transient response. An adjustable soft-start feature is provided through the selection of a single external capacitor. In addition, the switch-current limit can be programmed with a single external resistor, allowing solution optimization. The LM22679 device also has built-in thermal shutdown and current limiting to protect against accidental overloads.

SIMPLE SWITCHER® family. The SIMPLE SWITCHER concept provides for an easy to use complete design using a minimum number of external components and the TI WEBENCH design tool. TI’s WEBENCH tool includes features such as external component calculation, electrical simulation, thermal simulation, and Build-It boards for easy design-in.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00