See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NDV | 3

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LM235AH/NOPB


±1°C  Analog Out Temperature Sensor, Military Grade, in Hermetic TO

TI Store Price:

 
 
Qty.Price
1 - 9 $ 12.91
10 - 24 $ 12.00
25 - 99 $ 11.58
100 - 249 $ 10.12
250 - 499 $ 9.63
500 - 749 $ 8.86
750 - 999 $ 7.89
1000 - 9999 $ 7.89

Adjust your quantity during checkout

Texas Instruments LM235AH/NOPB

The LM135 series are precision, easily-calibrated, integrated circuit temperature sensors. Operating as a 2-terminal zener, the LM135 has a breakdown voltage directly proportional to absolute temperature at 10 mV/°K. With less than 1-Ω dynamic impedance, the device operates over a current range of 400 µA to 5 mA with virtually no change in performance. When calibrated at 25°C, the LM135 has typically less than 1°C error over a 100°C temperature range. Unlike other sensors, the LM135 has a linear output.

Applications for the LM135 include almost any type of temperature sensing over a –55°C to 150°C temperature range. The low impedance and linear output make interfacing to readout or control circuitry are especially easy.

The LM135 operates over a –55°C to 150°C temperature range while the LM235 operates over a –40°C to 125°C temperature range. The LM335 operates from –40°C to 100°C. The LMx35 devices are available packaged in hermetic TO transistor packages while the LM335 is also available in plastic View datasheet
View product folder

Order SummaryEdit >
EK-TM4C123GXL (1)$12.99
Subtotal: $12.99
Shipping & Handling: -
Total (USD): $12.99