See datasheet for actual packaging/pinout drawings

Package | PIN:

KCS | 3

Temp:

S (-25 to 150)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 0.95
10 - 24 $ 0.85
25 - 99 $ 0.79
100 - 249 $ 0.67
250 - 499 $ 0.62
500 - 749 $ 0.51
750 - 999 $ 0.41
1000 - 9999 $ 0.36
  View datasheet for LM237KCSE3 View product folder for LM237KCSE3

Adjust your quantity during checkout

LM237KCSE3-3 Pin 1.5A Adjustable Negative Voltage Regulator

The LM237 and LM337 are adjustable 3-terminal negative-voltage regulators capable of supplying in excess of –1.5 A over an output voltage range of –1.2 V to –37 V. They require only two external resistors to set the output voltage and one output capacitor for frequency compensation.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00