See datasheet for actual packaging/pinout drawings


Package | PIN:

DGQ | 10


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


6-42V Wide Vin, 2A Constant-On Time Non-Synchronous Buck Regulator with Adjustable Current Limit

TI Store Price:

1 - 9 $ 2.90
10 - 24 $ 2.60
25 - 99 $ 2.45
100 - 249 $ 2.13
250 - 499 $ 1.99
500 - 749 $ 1.72
750 - 999 $ 1.47
1000 - 9999 $ 1.24

Adjust your quantity during checkout

Texas Instruments LM25011AMYE

The LM25011 constant on-time step-down switching regulator features all the functions needed to implement a low-cost, efficient, buck bias regulator capable of supplying up to 2 A of load current. This high-voltage regulator contains an N-Channel Buck switch, a startup regulator, current limit detection, and internal ripple control. The constant on-time regulation principle requires no loop compensation, results in fast load transient response, and simplifies circuit implementation. The operating frequency remains constant with line and load. The adjustable valley current limit detection results in a smooth transition from constant voltage to constant current mode when current limit is reached, without the use of current limit foldback. The PGD output indicates the output voltage has increased to within 5% of the expected regulation value. Additional features include: Low output ripple, VIN under-voltage lock-out, adjustable soft-start timing, thermal shutdown, gate drive pre-charge, gate drive under-voltage lock-out, and maximum duty cycle limit.

The LM25011A has a shorter minimum off-time than the LM25011, which allows for higher frequency operation at low input voltages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00