LM25017MR-EVM LM25017 Wide Vin Synchronous Step-down Regulator Evaluation Module angled board image

LM25017MR-EVM

LM25017 Wide Vin Synchronous Step-down Regulator Evaluation Module

Pricing

Qty Price
+

Features for the LM25017MR-EVM

  • Input Range: 12.5V to 48V
  • Output Voltage: 10V
  • Output Current: 650mA
  • Frequency 400kHz

Description for the LM25017MR-EVM

The LM25017MR-EVM evaluation board provides the design engineer with a fully functional buck regulator, employing the constant on-time (COT) operating principle. This evaluation board provides a 10V output over an input range of 12.5V to 48V.

Pricing

Qty Price
+