See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DDA | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LM25018MR/NOPB


7.5-48V Wide Vin, 300mA Constant On-Time Synchronous Buck Regulator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.85
10 - 24 $ 2.57
25 - 99 $ 2.39
100 - 249 $ 2.09
250 - 499 $ 1.96
500 - 749 $ 1.67
750 - 999 $ 1.41
1000 - 9999 $ 1.34

Adjust your quantity during checkout

Texas Instruments LM25018MR/NOPB

The LM25018 device is a 48-V, 325-mA synchronous step-down regulator with integrated high-side and low-side MOSFETs. The constant on-time (COT) control scheme employed in the LM25018 device requires no loop compensation, provides excellent transient response, and enables very high step-down ratios. The on-time varies inversely with the input voltage resulting in nearly constant frequency over the input voltage range. A high-voltage startup regulator provides bias power for internal operation of the IC and for integrated gate drivers.

A peak current-limit circuit protects against overload conditions. The undervoltage lockout (UVLO) circuit allows the input undervoltage threshold and hysteresis to be independently programmed. Other protection features include thermal shutdown and bias supply undervoltage lockout.

The LM25018 device is available in WSON-8 and SO Power PAD-8 plastic packages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00