See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NHZ | 24

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LM25056PSQE/NOPB


17-V PMBus Current/Voltage/Power/Temperature Monitor

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.39
10 - 24 $ 3.95
25 - 99 $ 3.68
100 - 249 $ 3.23
250 - 499 $ 3.03
500 - 749 $ 2.57
750 - 999 $ 2.17
1000 - 9999 $ 2.07

Adjust your quantity during checkout

Texas Instruments LM25056PSQE/NOPB

The LM25056 combines high performance analog and digital technology with a PMBus compliant SMBus/I2C interface to accurately measure the operating conditions of electrical systems including computing and storage blades connected to a backplane power bus. The LM25056 continuously supplies real-time power, voltage, current, and temperature data to the system management host via the SMBus interface.

The LM25056 monitoring block captures both real-time and average values of subsystem operating parameters (VIN, IIN, PIN, VAUX) as well as peak power. Accurate power measurement is accomplished by measuring the product of the input voltage and current through a shunt resistor. LM25056 current measurement has a ±1.5% accuracy over the temperature range of -40°C to +85°C with operation from -40°C to +125°C. A black box (Telemetry/Fault Snapshot) function captures and stores telemetry data and device status in the event of a warning or a fault.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00