See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGS | 10

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LM25061PMME-2/NOPB


Positive Low Voltage Power Limiting Hot Swap Controller

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.22
10 - 24 $ 2.89
25 - 99 $ 2.72
100 - 249 $ 2.37
250 - 499 $ 2.21
500 - 749 $ 1.91
750 - 999 $ 1.63
1000 - 9999 $ 1.38

Adjust your quantity during checkout

Texas Instruments LM25061PMME-2/NOPB

The LM25061 positive hot swap controller provides intelligent control of the power supply voltage to the load during insertion and removal of circuit cards from a live system backplane or other "hot" power sources. The LM25061 provides in-rush current control to limit system voltage droop and transients. The current limit and power dissipation in the external series pass N-Channel MOSFET are programmable, ensuring operation within the Safe Operating Area (SOA). The POWER GOOD output indicates when the output voltage exceeds a programmable threshold. The input under-voltage level and hysteresis are programmable, as well as the initial insertion delay time and fault detection time. The LM25061-1 latches off after a fault detection, while the LM25061-2 automatically restarts at a fixed duty cycle. The LM25061 is available in a 10 pin VSSOP package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00