See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $75.00
 

Adjust your quantity during checkout

LM25085AMYEEVAL/NOPB-LM25085AMYEEVAL 42V Constant On-Time PFET Buck Switching Controller with 0.9V Reference

The LM25085AMYE evaluation board provides the design engineer with a fully functional buck regulator, employing the LM25085A PFET switching controller which uses the constant on-time (COT) operating principle. This evaluation board provides a 1V output over an input range of 4.5V to 24V. The circuit delivers load currents to 5A, with current limit set at ≅8.2A. The board is populated with all components except C5 and C7.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00