See datasheet for actual packaging/pinout drawings


Evaluation Board for LM25085 - 42V Wide Vin Constant On-Time PFET Buck Switching Controller

TI Store Price:

Unit price: $75.00

Adjust your quantity during checkout

Texas Instruments LM25085MYEVAL/NOPB

The LM25085 evaluation board provides the design engineer with a fully functional buck regulator, employing the LM25085 PFET switching controller which uses the constant on-time (COT) operating principle. The evaluation board provides a 5V output over an input range of 5.5V to 42V. The circuit delivers load currents to 5A, with current limit set at 8.2A. The board is populated with all components except C5.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00