See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGN | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LM25085QMYE/NOPB


Automotive Grade 4.5-42V Wide Vin, Constant On-Time Non-Synchronous PFET Buck Controller

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.14
10 - 24 $ 1.92
25 - 99 $ 1.78
100 - 249 $ 1.55
250 - 499 $ 1.43
500 - 749 $ 1.20
750 - 999 $ 0.99
1000 - 9999 $ 0.90

Adjust your quantity during checkout

Texas Instruments LM25085QMYE/NOPB

The LM25085 is a high efficiency PFET switching regulator controller that can be used to quickly and easily develop a small, efficient buck regulator for a wide range of applications. This high voltage controller contains a PFET gate driver and a high voltage bias regulator which operates over a wide 4.5V to 42V input range. The constant on-time regulation principle requires no loop compensation, simplifies circuit implementation, and results in ultra-fast load transient response. The operating frequency remains nearly constant with line and load variations due to the inverse relationship between the input voltage and the on-time. The PFET architecture allows 100% duty cycle operation for a low dropout voltage. Either the RDS(ON) of the PFET or an external sense resistor can be used to sense current for over-current detection.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00