See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DPR | 10

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LM25101BSDX/NOPB


3A, 2A and 1A High Voltage, High-Side and Low-Side Gate Drivers

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.92
10 - 24 $ 2.62
25 - 99 $ 2.46
100 - 249 $ 2.15
250 - 499 $ 2.00
500 - 749 $ 1.73
750 - 999 $ 1.47
1000 - 9999 $ 1.25

Adjust your quantity during checkout

Texas Instruments LM25101BSDX/NOPB

The LM25101 high-voltage gate driver is designed to drive both the high-side and the low-side N-Channel MOSFETs in a synchronous buck or a half-bridge configuration. The A version provides a full 3-A of gate drive while the B and C versions provide 2-A and 1-A, respectively. The outputs are independently controlled with TTL input thresholds. An integrated high voltage diode is provided to charge the high-side gate drive bootstrap capacitor. A robust level shifter operates at high speed while consuming low power and providing clean level transitions from the control logic to the high-side gate driver. Undervoltage lockout is provided on both the low-side and the high-side power rails.

These devices are available in the standard 8-pin SOIC, 8-pin SO-PowerPAD, 8-pin WSON, 10-pin WSON, and 8-pin MSOP PowerPAD packages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00