See datasheet for actual packaging/pinout drawings


Evaluation Board for the LM25119 Wide Vin Dual Synchronous Buck Controller

TI Store Price:

Unit price: $149.00

Adjust your quantity during checkout

Texas Instruments LM25119EVAL/NOPB

The LM25119EVAL evaluation board provides the design engineer with a fully functional dual output buck converter, employing the LM25119 Dual Emulated Current Mode Synchronous Buck Controller. The evaluation board is designed to provide both 3.3V and 1.8V outputs over an input range of 6.0V to 36V. Also the evaluation board can be easily configured for a single 3.3V, 16A regulator.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00