See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PWP | 20

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LM25122QPWPTQ1


Automotive Grade, 3-42V Wide Vin, Synchronous Boost Controller with Multiphase Capability

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.18
10 - 24 $ 3.77
25 - 99 $ 3.51
100 - 249 $ 3.07
250 - 499 $ 2.88
500 - 749 $ 2.45
750 - 999 $ 2.07
1000 - 9999 $ 1.97

Adjust your quantity during checkout

Texas Instruments LM25122QPWPTQ1

The LM25122 is a multiphase capable synchronous boost controller intended for high-efficiency synchronous boost regulator applications. The control method is based upon peak current mode control. Current mode control provides inherent line feed-forward, cycle-by-cycle current limiting and ease of loop compensation.

The switching frequency is programmable up to 600 kHz. Higher efficiency is achieved by two robust N-channel MOSFET gate drivers with adaptive dead-time control. A user-selectable diode emulation mode also enables discontinuous mode operation for improved efficiency at light load conditions.

An internal charge pump allows 100% duty cycle for high-side synchronous switch (Bypass operation). A 180º phase shifted clock output enables easy multi-phase interleaved configuration. Additional features include thermal shutdown, frequency synchronization, hiccup mode current limit and adjustable line undervoltage lockout.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00