See datasheet for actual packaging/pinout drawings

LM25576EVAL


Evaluation Board for LM26676, 42V, 3A Step-Down Switching Regulator

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments LM25576EVAL

The LM25576 evaluation board is designed to provide the design engineer with a fully functional power converter based on Emulated Current Mode Control to evaluate the LM25576 regulator IC. The evaluation board provides a 5V output with a 3A current capability. The ultra-wide input voltage ranges from 7V to 42V. The design operates at 300kHz, a good compromise between conversion efficiency and solution size. The printed circuit board consists of 2 layers of 2 ounce copper on FR4 material with a thickness of 0.06 inches. This application note contains the evaluation board schematic, Bill-of-Materials (BOM) and a quick setup procedure. Refer to the LM25576 datasheet for complete circuit design information.

Order SummaryEdit >
EK-TM4C123GXL (1)$12.99
Subtotal: $12.99
Shipping & Handling: -
Total (USD): $12.99