See datasheet for actual packaging/pinout drawings

Package | PIN:

P | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.60
10 - 24 $ 2.33
25 - 99 $ 2.17
100 - 249 $ 1.89
250 - 499 $ 1.74
500 - 749 $ 1.46
750 - 999 $ 1.20
1000 - 9999 $ 1.10
  View datasheet for LM2574N-ADJ/NOPB View product folder for LM2574N-ADJ/NOPB

Adjust your quantity during checkout

LM2574N-ADJ/NOPB-SIMPLE SWITCHER 4V to 40V, 0.5A Step-Down DC/DC Switching Regulator

The LM2574xx series of regulators are monolithic integrated circuits that provide all the active functions for a step-down (buck) switching regulator, capable of driving a 0.5-A load with excellent line and load regulation. These devices are available in fixed output voltages of 3.3 V, 5 V, 12 V, 15 V, and an adjustable output version.

Requiring a minimum number of external components, these regulators are simple to use and include internal frequency compensation and a fixed-frequency oscillator.

The LM2574xx series offers a high-efficiency replacement for popular three-terminal linear regulators. Because of its high efficiency, the copper traces on the printed-circuit board (PCB) are normally the only heat sinking needed.

A standard series of inductors optimized for use with the LM2574 are available from several different manufacturers. This feature greatly simplifies the design of switch-mode power supplies.

Other features include a specified ±4% tolerance on output voltage within specified input voltages and output load conditions, and ±10% on the oscillator frequency. External shutdown is included, featuring 50-µA (typical) standby current. The output switch includes cycle-by-cycle current limiting, as well as thermal shutdown for full protection under fault conditions.

View datasheet
View product folder
Order SummaryEdit >
LP38692MP-3.3/NOPB (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00