See datasheet for actual packaging/pinout drawings

Package | PIN:

KC | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.60
10 - 24 $ 4.14
25 - 99 $ 3.86
100 - 249 $ 3.47
250 - 499 $ 3.23
500 - 749 $ 2.81
750 - 999 $ 2.44
1000 - 9999 $ 2.10
  View datasheet for LM2575HVT-5.0/NOPB View product folder for LM2575HVT-5.0/NOPB

Adjust your quantity during checkout

LM2575HVT-5.0/NOPB-SIMPLE SWITCHER 1A Step-Down Voltage Regulator

The LM2575 series of regulators are monolithic integrated circuits that provide all the active functions for a step-down (buck) switching regulator, capable of driving a 1A load with excellent line and load regulation. These devices are available in fixed output voltages of 3.3V, 5V, 12V, 15V, and an adjustable output version.

Requiring a minimum number of external components, these regulators are simple to use and include internal frequency compensation and a fixed-frequency oscillator.

The LM2575 series offers a high-efficiency replacement for popular three-terminal linear regulators. It substantially reduces the size of the heat sink, and in many cases no heat sink is required.

A standard series of inductors optimized for use with the LM2575 are available from several different manufacturers. This feature greatly simplifies the design of switch-mode power supplies.

Other features include a specified ±4% tolerance on output voltage within specified input voltages and output load conditions, and ±10% on the oscillator frequency. External shutdown is included, featuring 50 μA (typical) standby current. The output switch includes cycle-by-cycle current limiting, as well as thermal shutdown for full protection under fault conditions.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00