LM2576S-ADJEVM LM2576 Step-Down Converter Evaluation Module angled board image

LM2576S-ADJEVM

LM2576 Step-Down Converter Evaluation Module

Pricing

Qty Price
+

Features for the LM2576S-ADJEVM

  • Simple High Efficiency Step-Down Regulator
  • Adjustable Output Voltage
  • TTL-Shutdown Capability
  • Input Operating Range As High As 40V

Description for the LM2576S-ADJEVM

The LM2576S-ADJEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM2576 step-down converter. The EVM operates from an 7V to 40V input and provides a 5V output at 3A.

Pricing

Qty Price
+