See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NDH | 5

Temp:

Q (-40 to 125)

ECO Plan:

Pb-Free (RoHS Exempt)

LM2587T-3.3/NOPB


SIMPLE SWITCHER® 4V to 40V, 5A Step-Up Wide Vin Flyback Regulator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 7.61
10 - 24 $ 6.85
25 - 99 $ 6.40
100 - 249 $ 5.74
250 - 499 $ 5.35
500 - 749 $ 4.66
750 - 999 $ 4.03
1000 - 9999 $ 3.95

Adjust your quantity during checkout

Texas Instruments LM2587T-3.3/NOPB

The LM2587 series of regulators are monolithic integrated circuits specifically designed for flyback, step-up (boost), and forward converter applications. The device is available in 4 different output voltage versions: 3.3V, 5.0V, 12V, and adjustable.

Requiring a minimum number of external components, these regulators are cost effective, and simple to use. Included in the datasheet are typical circuits of boost and flyback regulators. Also listed are selector guides for diodes and capacitors and a family of standard inductors and flyback transformers designed to work with these switching regulators.

The power switch is a 5.0A NPN device that can stand-off 65V. Protecting the power switch are current and thermal limiting circuits, and an undervoltage lockout circuit. This IC contains a 100 kHz fixed-frequency internal oscillator that permits the use of small magnetics. Other features include soft start mode to reduce in-rush current during start up, current mode control for improved rejection of input voltage and output load transients and cycle-by-cycle current limiting. An output voltage tolerance of ±4%, within specified input voltages and output load conditions, is ensured for the power supply system.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00