See datasheet for actual packaging/pinout drawings

Package | PIN:

NDH | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.38
10 - 24 $ 3.94
25 - 99 $ 3.68
100 - 249 $ 3.30
250 - 499 $ 3.08
500 - 749 $ 2.68
750 - 999 $ 2.32
1000 - 9999 $ 2.00
  View datasheet for LM2591HVT-ADJ/NOPB View product folder for LM2591HVT-ADJ/NOPB

Adjust your quantity during checkout

LM2591HVT-ADJ/NOPB-SIMPLE SWITCHER Power Converter 150 kHz 1A Step-Down Voltage Regulator

The LM2591HV series of regulators are monolithic integrated circuits that provide all the active functions for a step-down (buck) switching regulator, capable of driving a 1-A load with excellent line and load regulation. These devices are available in fixed output voltages of 3.3 V, 5 V, and an adjustable output version.

This series of switching regulators is similar to the LM2590HV, but without some of the supervisory and control features of the latter.

Requiring a minimum number of external components, these regulators are simple to use and include internal frequency compensation, improved line and load specifications, and a fixed-frequency oscillator.

The LM2591HV operates at a switching frequency of 150 kHz, thus allowing smaller sized filter components than what would be needed with lower frequency switching regulators. Available in a standard 5-pin package with several different lead bend options, and a 5-pin surface mount package.

Other features include a specified ±4% tolerance on output voltage under all conditions of input voltage and output load conditions, and ±15% on the oscillator frequency. External shutdown is included, featuring typically 90-µA standby current. Self-protection features include a two stage current limit for the output switch and an over temperature shutdown for complete protection under fault conditions.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00