See datasheet for actual packaging/pinout drawings


Package | PIN:

KTT | 5


Q (-40 to 125)

ECO Plan:

Pb-Free (RoHS Exempt)


SIMPLE SWITCHER Power Converter 150 KHz 2A Step-Down Voltage Regulator

TI Store Price:

1 - 9 $ 5.88
10 - 24 $ 5.30
25 - 99 $ 4.87
100 - 249 $ 4.37
250 - 499 $ 4.03
500 - 749 $ 3.55
750 - 999 $ 3.14
1000 - 9999 $ 2.40

Adjust your quantity during checkout

Texas Instruments LM2592HVSX-ADJ/NOPB

The LM2592HV series of regulators are monolithic integrated circuits that provide all the active functions for a step-down (buck) switching regulator, capable of driving a 2-A load with excellent line and load regulation. These devices are available in fixed output voltages of 3.3 V, 5 V, and an adjustable output version.

This series of switching regulators is similar to the LM2593HV, but without some of the supervisory and control features of the latter.

Requiring a minimum number of external components, these regulators are simple to use and include internal frequency compensation, improved line and load specifications, and a fixed-frequency oscillator.

The LM2592HV operates at a switching frequency of 150 kHz, thus allowing smaller sized filter components than what would be needed with lower frequency switching regulators. Available in a standard 5-pin package with several different lead bend options, and a 5-pin surface mount package.

Features include a ±4% tolerance on output voltage under all conditions of input voltage and output load conditions, and ±15% on the oscillator frequency. External shutdown is included, featuring typically 90-µA standby current. Self-protection features include a two stage current limit for the output switch and an over temperature shutdown for complete protection under fault conditions.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00