Features for the LM2593HVEVAL
- 3.3V, 5V, and adjustable output versions
- Adjustable version output voltage range, 1.2V to 57V ?4% max over line and load conditions
- Guaranteed 2A output load current
- Available in 7-pin TO-220 and TO-263 (surface mount) package
- Input voltage range up to 60V
- 150 kHz fixed frequency internal oscillator
- Shutdown/Soft-start
- Out of regulation error flag
- Error flag delay
- Low power standby mode, IQ typically 90 mA
- High efficiency
- Thermal shutdown and current limit protection
Description for the LM2593HVEVAL
SIMPLE SWITCHER® Power Converter 150 kHz 2A Step-Down Voltage Regulator, with Features