See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NDZ | 7

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LM2593HVT-5.0/NOPB


SIMPLE SWITCHER Power Converter 150 KHz 2A Step-Down Voltage Regulator with Features

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.59
10 - 24 $ 5.02
25 - 99 $ 4.69
100 - 249 $ 4.21
250 - 499 $ 3.93
500 - 749 $ 3.42
750 - 999 $ 2.96
1000 - 9999 $ 2.55

Adjust your quantity during checkout

Texas Instruments LM2593HVT-5.0/NOPB

The LM2593HV series of regulators are monolithic integrated circuits that provide all the active functions for a step-down (buck) switching regulator, capable of driving a 2-A load with excellent line and load regulation. These devices are available in fixed output voltages of 3.3-V, 5-V, and an adjustable output version.

This series of switching regulators is similar to the LM2592HV with additional supervisory and performance features.

Requiring a minimum number of external components, these regulators are simple to use and include internal frequency compensation, improved line and load specifications, fixed-frequency oscillator, Shutdown/Soft-start, output error flag, and flag delay.

The LM2593HV operates at a switching frequency of 150 kHz, thus allowing smaller sized filter components than what would be needed with lower frequency switching regulators. Available in a standard 7-pin TO-220 package with several different lead bend options, and a 7-pin TO-263 surface-mount package.

Other features include a specified ±4% tolerance on output voltage under all conditions of input voltage and output load conditions, and ±15% on the oscillator frequency. External shutdown is included, featuring typically 90-µA standby current. Self-protection features include a two stage current limit for the output switch and an overtemperature shutdown for complete protection under fault conditions.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00