See datasheet for actual packaging/pinout drawings

Package | PIN:

KTT | 5

Temp:

ECO Plan:

Pb-Free (RoHS Exempt)

TI Store Price:

Qty.Price
1 - 9 $ 3.86
10 - 24 $ 3.47
25 - 99 $ 3.23
100 - 249 $ 2.83
250 - 499 $ 2.66
500 - 749 $ 2.26
750 - 999 $ 1.90
1000 - 9999 $ 1.60
  View datasheet for LM2595SX-ADJ/NOPB View product folder for LM2595SX-ADJ/NOPB

Adjust your quantity during checkout

LM2595SX-ADJ/NOPB-SIMPLE SWITCHER Power Converter 150 KHz 1A Step-Down Voltage Regulator

The LM2595 series of regulators are monolithic integrated circuits that provide all the active functions for a step-down (buck) switching regulator, capable of driving a 1-A load with excellent line and load regulation. These devices are available in fixed output voltages of 3.3 V, 5 V, 12 V, and an adjustable output version.

Requiring a minimum number of external components, these regulators are simple to use and include internal frequency compensation, and a fixed-frequency oscillator.

The LM2595 series operates at a switching frequency of 150 kHz, thus allowing smaller-sized filter components than what would be needed with lower-frequency switching regulators. Available in a standard 5-pin TO-220 package with several different lead bend options, and a 5-pin TO-263 surface-mount package. Typically, for output voltages less than
12 V, and ambient temperatures less than 50°C, no heat sink is required.

A standard series of inductors are available from several different manufacturers optimized for use with the LM2595 series. This feature greatly simplifies the design of switch-mode power supplies.

Other features include a ±4% tolerance on output voltage under specified input voltage and output load conditions, and ±15% on the oscillator frequency. External shutdown is included, featuring typically 85-µA stand-by current. Self protection features include a two stage frequency reducing current limit for the output switch and an overtemperature shutdown for complete protection under fault conditions.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00