See datasheet for actual packaging/pinout drawings


Package | PIN:

KTT | 5


ECO Plan:

Pb-Free (RoHS Exempt)


SIMPLE SWITCHER® 4.5V to 40V, 3A Low Component Count Step-Down Regulator

TI Store Price:

1 - 9 $ 5.29
10 - 24 $ 4.77
25 - 99 $ 4.39
100 - 249 $ 3.93
250 - 499 $ 3.63
500 - 749 $ 3.20
750 - 999 $ 2.83
1000 - 9999 $ 2.16

Adjust your quantity during checkout

Texas Instruments LM2596S-5.0/NOPB

The LM2596 series of regulators are monolithic integrated circuits that provide all the active functions for a step-down (buck) switching regulator, capable of driving a 3-A load with excellent line and load regulation. These devices are available in fixed output voltages of 3.3 V, 5 V, 12 V, and an adjustable output version.

Requiring a minimum number of external components, these regulators are simple to use and include internal frequency compensation, and a fixed-frequency oscillator.

The LM2596 series operates at a switching frequency of 150 kHz, thus allowing smaller sized filter components than what would be required with lower frequency switching regulators. Available in a standard 7-pin TO-220 package with several different lead bend options, and a 7-pin TO-263 surface mount package.

A standard series of inductors are available from several different manufacturers optimized for use with the LM2596 series. This feature greatly simplifies the design of switch-mode power supplies.

Other features include a ±4% tolerance on output voltage under specified input voltage and output load conditions, and ±15% on the oscillator frequency. External shutdown is included, featuring typically 80 µA standby current. Self-protection features include a two stage frequency reducing current limit for the output switch and an overtemperature shutdown for complete protection under fault conditions.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00