See datasheet for actual packaging/pinout drawings


LM26003 - 3A Switching Regulator with High Efficiency Sleep Mode Evaluation Module

TI Store Price:

Unit price: $75.00

Adjust your quantity during checkout

Texas Instruments LM26003EVAL/NOPB

The LM26003 evaluation board is designed to demonstrate the capabilities of the LM26003 switching regulator. The LM26003 eval board can be configured to provide an output of 3.3V at up to 3A from the input range of 4V to 38V. The nominal operating frequency is 300kHz and can be synchronized from +30% to -20% of nominal using the SYNC connection post. The evaluation board is designed to operate at ambient temperatures up to 75°C.

To aid in the design and evaluation of dc/dc buck converters based on the LM26003 regulator, the evaluation board can be re-configured for different output voltages and operating frequencies.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00