Features for the LM2611EVAL
- 1.4MHz switching frequency
- Low RDS(ON) DMOS FET
- 1mVp-p output ripple
- -5V at 300mA from 5V input
- Better regulation than a charge pump
- Uses tiny capacitors and inductors
- Wide input range: 2.7V to 14V
- Low shutdown current: <1uA
- 5-lead SOT-23 package
Description for the LM2611EVAL
1.4MHz Cuk Converter