See datasheet for actual packaging/pinout drawings

Package | PIN:

RTW | 24

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.70
10 - 24 $ 2.43
25 - 99 $ 2.26
100 - 249 $ 1.98
250 - 499 $ 1.86
500 - 749 $ 1.58
750 - 999 $ 1.33
1000 - 9999 $ 1.27
  View datasheet for LM26480QSQ-AA/NOPB View product folder for LM26480QSQ-AA/NOPB

Adjust your quantity during checkout

LM26480QSQ-AA/NOPB-Externally Programmable Dual High-Current Step-Down DC/DC and Dual Linear Regulators

The LM26480-Q1 is an automotive-qualified multi-functional power management unit (PMU), optimized for low-power digital applications. This device integrates two highly efficient 1.5-A step-down DC-DC converters and two 300-mA linear regulators. The DC-DC buck converters provide typical efficiencies of 96%, allowing for minimal power consumption. Features include soft start, undervoltage lockout, current overload protection, thermal overload protection, and an internal power-on-reset (POR) circuit, which monitors the output voltage levels on bucks 1 and 2.

View datasheet
View product folder
Order SummaryEdit >
DRV8312DDWR (1)$0.00
ISO1050DUBR (1)$0.00
ISO7241CDW (1)$0.00
OPA365AID (1)$0.00
TPS54160DGQ (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00