See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.77
10 - 24 $ 4.30
25 - 99 $ 4.00
100 - 249 $ 3.51
250 - 499 $ 3.29
500 - 749 $ 2.79
750 - 999 $ 2.36
1000 - 9999 $ 1.98
  View datasheet for LM2672M-12/NOPB View product folder for LM2672M-12/NOPB

Adjust your quantity during checkout

LM2672M-12/NOPB-SIMPLE SWITCHER® 6.5V to 40V, 1A Low Component Count Step-Down Regulator

The LM2672 series of regulators are monolithic integrated DC-DC converter built with a LMDMOS process. These regulators provide all the active functions for a step-down (buck) switching regulator, capable of driving a 1-A load current with excellent line and load regulation. These devices are available in fixed output voltages of 3.3 V, 5 V, 12 V, and an adjustable output version.

Requiring a minimum number of external components, these regulators are simple to use and include patented internal frequency compensation, fixed frequency oscillator, external shutdown, soft-start, and frequency synchronization.

The LM2672 series operates at a switching frequency of 260 kHz, thus allowing smaller sized filter components than what is required with lower frequency switching regulators. Because of its very high efficiency (>90%), the copper traces on the printed-circuit board are the only heat sinking required.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00