See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.47
10 - 24 $ 3.13
25 - 99 $ 2.91
100 - 249 $ 2.55
250 - 499 $ 2.39
500 - 749 $ 2.03
750 - 999 $ 1.71
1000 - 9999 $ 1.44
  View datasheet for LM2674M-12/NOPB View product folder for LM2674M-12/NOPB

Adjust your quantity during checkout

LM2674M-12/NOPB-SIMPLE SWITCHER® 40V, 500mA Low Component Count Step-Down Regulator

The LM2674 series of regulators are monolithic integrated circuits built with a LMDMOS process. These regulators provide all the active functions for a step-down (buck) switching regulator, capable of driving a 500-mA load current with excellent line and load regulation. These devices are available in fixed output voltages of 3.3 V, 5 V, 12 V, and an adjustable output version.

Requiring a minimum number of external components, these regulators are simple to use and include patented internal frequency compensation and a fixed frequency oscillator.

The LM2674 series operates at a switching frequency of 260 kHz, thus allowing smaller sized filter components than what is required with lower frequency switching regulators. Because of its very high efficiency (>90%), the copper traces on the printed-circuit board are the only heat sinking required.

A family of standard inductors for use with the LM2674 are available from several different manufacturers. This feature greatly simplifies the design of switch-mode power supplies using these advanced ICs. Also included in the data sheet are selector guides for diodes and capacitors designed to work in switch-mode power supplies.

Other features include an ensured ±1.5% tolerance on output voltage within specified input voltages and output load conditions, and ±10% on the oscillator frequency. External shutdown is included, featuring typically 50-µA standby current. The output switch includes current limiting, as well as thermal shutdown for full protection under fault conditions.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00