See datasheet for actual packaging/pinout drawings


Package | PIN:

KTW | 7


Q (-40 to 125)

ECO Plan:

Pb-Free (RoHS Exempt)


SIMPLE SWITCHER® 8V to 40V, 3A Low Component Count Step-Down Regulator

TI Store Price:

1 - 9 $ 5.29
10 - 24 $ 4.77
25 - 99 $ 4.39
100 - 249 $ 3.93
250 - 499 $ 3.63
500 - 749 $ 3.20
750 - 999 $ 2.83
1000 - 9999 $ 2.16

Adjust your quantity during checkout

Texas Instruments LM2676S-5.0/NOPB

The LM2676 series of regulators are monolithic integrated circuits which provide all of the active functions for a step-down (buck) switching regulator capable of driving up to 3-A loads with excellent line and load regulation characteristics. High efficiency (>90%) is obtained through the use of a low ON-resistance DMOS power switch. The series consists of fixed output voltages of 3.3-V, 5-V, and 12-V and an adjustable output version.

The SIMPLE SWITCHER® concept provides for a complete design using a minimum number of external components. A high fixed frequency oscillator (260 kHz) allows the use of physically smaller sized components. A family of standard inductors for use with the LM2676 are available from several manufacturers to greatly simplify the design process.

The LM2676 series also has built-in thermal shutdown, current limiting and an ON/OFF control input that can power down the regulator to a low 50-µA quiescent current standby condition. The output voltage is ensured to a ±2% tolerance. The clock frequency is controlled to within a ±11% tolerance.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00