See datasheet for actual packaging/pinout drawings

Package | PIN:

NHM | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.53
10 - 24 $ 4.08
25 - 99 $ 3.81
100 - 249 $ 3.42
250 - 499 $ 3.19
500 - 749 $ 2.77
750 - 999 $ 2.40
1000 - 9999 $ 2.07
  View datasheet for LM2676SD-3.3/NOPB View product folder for LM2676SD-3.3/NOPB

Adjust your quantity during checkout

LM2676SD-3.3/NOPB-SIMPLE SWITCHER® 8V to 40V, 3A Low Component Count Step-Down Regulator

The LM2676 series of regulators are monolithic integrated circuits which provide all of the active functions for a step-down (buck) switching regulator capable of driving up to 3-A loads with excellent line and load regulation characteristics. High efficiency (>90%) is obtained through the use of a low ON-resistance DMOS power switch. The series consists of fixed output voltages of 3.3-V, 5-V, and 12-V and an adjustable output version.

The SIMPLE SWITCHER® concept provides for a complete design using a minimum number of external components. A high fixed frequency oscillator (260 kHz) allows the use of physically smaller sized components. A family of standard inductors for use with the LM2676 are available from several manufacturers to greatly simplify the design process.

The LM2676 series also has built-in thermal shutdown, current limiting and an ON/OFF control input that can power down the regulator to a low 50-µA quiescent current standby condition. The output voltage is ensured to a ±2% tolerance. The clock frequency is controlled to within a ±11% tolerance.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00