See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NDZ | 7

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LM2676T-5.0/NOPB


SIMPLE SWITCHER® 8V to 40V, 3A Low Component Count Step-Down Regulator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.77
10 - 24 $ 4.28
25 - 99 $ 4.03
100 - 249 $ 3.51
250 - 499 $ 3.28
500 - 749 $ 2.83
750 - 999 $ 2.41
1000 - 9999 $ 1.80

Adjust your quantity during checkout

Texas Instruments LM2676T-5.0/NOPB

The LM2676 series of regulators are monolithic integrated circuits which provide all of the active functions for a step-down (buck) switching regulator capable of driving up to 3-A loads with excellent line and load regulation characteristics. High efficiency (>90%) is obtained through the use of a low ON-resistance DMOS power switch. The series consists of fixed output voltages of 3.3-V, 5-V, and 12-V and an adjustable output version.

The SIMPLE SWITCHER® concept provides for a complete design using a minimum number of external components. A high fixed frequency oscillator (260 kHz) allows the use of physically smaller sized components. A family of standard inductors for use with the LM2676 are available from several manufacturers to greatly simplify the design process.

The LM2676 series also has built-in thermal shutdown, current limiting and an ON/OFF control input that can power down the regulator to a low 50-µA quiescent current standby condition. The output voltage is ensured to a ±2% tolerance. The clock frequency is controlled to within a ±11% tolerance.

View datasheet
View product folder
Order SummaryEdit >
ADS1118IDGST (1)$0.00
LMP90100MHE/NOPB (1)$0.00
MSP430FR5739IDAR (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00