See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NGK | 8

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

LM2687LDX/NOPB


Low Noise Regulated Switched Capacitor Voltage Inverter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.56
10 - 24 $ 1.38
25 - 99 $ 1.25
100 - 249 $ 1.09
250 - 499 $ 0.97
500 - 749 $ 0.78
750 - 999 $ 0.63
1000 - 9999 $ 0.52

Adjust your quantity during checkout

Texas Instruments LM2687LDX/NOPB

The LM2687 CMOS Negative Regulated Switched Capacitor Voltage Inverter delivers a very low noise adjustable output for an input voltage in the range of +2.7V to +5.5V. Four low cost capacitors are used in this circuit to provide up to 10mA of output current. The regulated output for the LM2687 is adjustable between -1.5V and -5.2V. The LM2687 operates at 100 kHz (typical) switching frequency to reduce output resistance and voltage ripple. With an operating current of only 500 µA (charge pump power efficiency greater than 90% with most loads) and 0.05 µA typical shutdown current, the LM2687 provides ideal performance for cellular phone power amplifier bias and other low current, low noise negative voltage needs. The device comes in a small 8-pin MSOP or LLP package.


View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00