See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PWP | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LM2695MH/NOPB


High Voltage (30V, 1.25A) Step Down Switching Regulator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.92
10 - 24 $ 3.52
25 - 99 $ 3.31
100 - 249 $ 2.88
250 - 499 $ 2.69
500 - 749 $ 2.32
750 - 999 $ 1.98
1000 - 9999 $ 1.68

Adjust your quantity during checkout

Texas Instruments LM2695MH/NOPB

The LM2695 Step Down Switching Regulator features all of the functions needed to implement a low cost, efficient, buck bias regulator capable of supplying 1.25A to the load. This buck regulator contains a 33V N-Channel Buck Switch, and is available in the thermally enhanced WSON-10 and HTSSOP-14 packages. The hysteretic regulation scheme requires no loop compensation, results in fast load transient response, and simplifies circuit implementation. The operating frequency remains constant with line and load variations due to the inverse relationship between the input voltage and the on-time. The current limit detection is set at 1.25A. Additional features include: VCC under-voltage lockout, thermal shutdown, gate drive under-voltage lockout, and maximum duty cycle limiter.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00