See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

LM26LVEVM-LM26LV 1.6V-Capable Temperature Sensor Switch with Factory Programmed Trip Points Evaluation Module

The LM26LVEVM allows users to evaluate the performance of the LM26LV temperature switch with factory programmed trip points and temperature sensor. The LM26LVEVM comes with a LM26LV factory programmed to trip at 80°C and headers to allow probing of the LM26LV pins.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00