See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.69
10 - 24 $ 1.52
25 - 99 $ 1.41
100 - 249 $ 1.23
250 - 499 $ 1.13
500 - 749 $ 0.95
750 - 999 $ 0.78
1000 - 9999 $ 0.72
  View datasheet for LM2733XMFX/NOPB View product folder for LM2733XMFX/NOPB

Adjust your quantity during checkout

LM2733XMFX/NOPB-0.6/1.6 MHz Boost Converters With 40V Internal FET Switch in SOT-23

The LM2733 switching regulators are current-mode boost converters operating fixed frequency of 1.6 MHz (‘X’ option) and 600 kHz (‘Y’\x9Doption).

The use of SOT-23 package, made possible by the minimal power loss of the internal 1-A switch, and use of small inductors and capacitors result in the industry's highest power density. The 40-V internal switch makes these solutions perfect for boosting to voltages of 16 V or greater.

These parts have a logic-level shutdown pin that can be used to reduce quiescent current and extend battery life.

Protection is provided through cycle-by-cycle current limiting and thermal shutdown. Internal compensation simplifies design and reduces component count.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00